Request a Demo
The research use only Corning Dissolvable Microcarriers are designed to simplify the cell harvest, separation, and concentration processes. All microcarriers arrive pre-coated with either denatured Collagen or Corning Synthemax™ II to enhance cell attachment for optimal yield and viability. They are dissolved within 10 to 20 minutes, allowing for the easy collection of cells without the need for microcarrier separation. Corning Dissolvable Microcarriers offer a cell separation that is faster, gentler, and more convenient than that of standard commercially available microcarriers.
These products are ideal for initial testing and research for eventual scale-up into:
- Cell therapy workflows
- Vaccine production
- Large-volume adherent cell culture scale-up and cell banking
Thank you for your interest.
We are processing your request now and a Corning representative will be in contact with you shortly to schedule a demo.