Unique Benefits

This is an abstract

Corning Laser Technologies

Corning Laser Technologies

Our Capabilities

Our Capabilities

Unique Benefits:

- Free-form, net-shape or near net-shape cutting
- Cuts: curved, straight, perpendicular and angled lines as well as holes and slots
- Cuts up to 1 m/s to maximize throughput
- Reliably reduces edge defects such as micro-cracks
- Pristine edge quality
- Minimal material loss
- Minimal particle generation
- Minimal surface roughness and SSD
- Cuts functional multi-layer stacks
- Cuts glass from <50µm up to 6 mm thickness
- Automatic/touch-free separation process on many materials
- Reduces the need for post processing such as grinding and polishing
- Eliminates fluids and tooling required in traditional processing method

 

CONTACT US

Laser Cutting Systems