Products Details
This C-module integrates a fixed lens module and an A-16F0 Variable Focus Lens in an M8 receptacle. The module is built with an FPC cable and can be connected to a standard 1 mm pitch FPC connector. It can be easily integrated into a standard M8 sensor board. The C-H-module is compatible with imaging sensor formats, up to 1/3’’. The C-H-module can be controlled by the same drivers as the A-Series lenses.
TYPICAL PERFORMANCE AT 25°C | |
---|---|
Effective Focal Length | 3.6 mm |
F-number | 2.2 |
Focus Range | 7 cm to infinity |
Image Circle Diameter | 5.9 mm |
Key Features
- M8x0.35 thread
- Flex Cable compatible with FCI connector SFW4S-2ST_E9LF
- Built-in AutoFocus actuator from 7 cm to infinity
- Optional built-in IR filter (part number: C-H-16F0-036-XXI)
Ordering Information
- C-H-16F0-036-12: straight flex cable (FPC-A-12) without IR-cut filter.
- C-H-16F0-036-12I: straight flex cable (FPC-A-12) with IR-cut filter.
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.