Your Application

this is an abstract

Corning Laser Technologies

Corning Laser Technologies

Our Capabilities

Our Capabilities

Your Application

Corning Laser Technologies (CLT) is at the forefront of laser innovation, offering laser processing systems that have a distinct advantage over conventional glass cutting processes. CLT offers laser glass processing systems with the ability to cut Corning Gorilla Glass, chemically strengthened glass as well as -strengthened glass and other brittle materials.

The flexible machine platforms are serving a wide range of emerging applications, which require precise and flexible glass processing technologies. Freedom to work substrate sizes up to an edge length of 2.5m, combined with the best available technology for beam delivery from fix optics via scanner systems to flying optics, enabling a flexible adaption to individual customer requirements.

In-house process development and tailored solutions for full automation, round off the product portfolio, providing a one-stop-shopping at Corning.

Corning’s laser processing systems are designed for continuous operation and combine +20 years of experience in laser precision machining with Corning’s unique material science knowledge.

Corning offers well-equipped laboratories in Germany, US and Asia, comprising of production like equipment, set up with a wide range of laser sources at different wavelengths and sophisticated state of the art optical, electrical and mechanical metrology tools.

Experienced applications engineers are developing individual laser process solutions in close collaboration with YOU.

CONTACT US

 

Applications: 

Cutting of Glass Substrates:

  • Display glass
  • Coated substrates
  • Sandwich applications
  • Cutting thin substrates

Separation of Strengthened Glass

  • Cover glass for mobile phones
  • Cover glass for tablets and PCs
  •  Camera production glass

Drilling in Glass Substrates:

  • Mobile devices (camera aperture, home button, speaker etc.)
  • Welding and laser marking / identification
  • DMC
  • OCR

Processing:

  • Thin-film
  • Ceramics
  • Semi-conductor materials
  • OLED, PET
  • Metals and non-metals

 

Laser Cutting Systems