Unique Benefits

This is an abstract

Corning Laser Technologies

Corning Laser Technologies

Our Capabilities

Our Capabilities

Unique Benefits:

  • Free-form, net-shape or near net-shape cutting
  • Cuts: curved, straight, perpendicular and angled lines as well as holes and slots
  • Cuts up to 1 m/s to maximize throughput
  • Reliably reduces edge defects such as micro-cracks·       
  • Pristine edge qualityMinimal material loss
  • Minimal particle generation
  • Minimal surface roughness and SSD
  • Cuts functional multi-layer stacks
  • Cuts glass from 0.4 up to 6 mm thickness
  • Automatic/touch-free separation process on many materials
  • Reduces the need for post processing such as grinding and polishing
  • Eliminates fluids and tooling required in traditional processing method

CONTACT US

Laser Cutting Systems