Precision polarization control for data center and telecom communications
High-performance polarized light control
High-performance polarized light control
Introduced in 1984, Polarcor™ is an engineered glass polarizer with decades of proven performance in demanding optical applications. It has long supported optical isolators that help protect lasers from reflected light, including in optical transceivers that carry data within and between AI data centers, as well as modulators, polarimetry systems, ellipsometers, shutters, and other polarization-based devices across telecommunications, data center, and advanced photonics markets. As optical systems become more sophisticated, particularly in telecommunications and AI data center networks, precise management of light polarization is increasingly critical to component performance and reliable operation.
Across wavelengths from 600 nm to 2300 nm, Polarcor glass polarizers deliver high extinction and low insertion loss for clean, efficient optical performance and stable system operation, supporting the reliability and signal integrity required in telecommunications and data center optical systems. Its glass-based polarization mechanism helps reduce stray light by absorbing unwanted polarization, while its solid glass construction provides excellent resistance to chemical, physical, and thermal damage.
Polarcor can be used to:
- Create or block polarized light
- Reduce glare and suppress reflections
- Enhance contrast of images
- Modulate energy
- Control intensity and color
- Improve signal to noise ratio
Applications:
- AI data centers
- Hyperscale data centers
- Polarization-dependent optical isolators
- Infrared sensors
- Instrument filters
- Modulators
- Fiber polarizers
- Magnetic anomaly detectors
- Various fiber optic devices
Corning Polarcor Glass Polarizers
Ready to learn more? Contact our team
Ready to learn more? Contact our team
We'll help you make your next project a reality with the right products and solutions.
We'll help you make your next project a reality with the right products and solutions.
Contact Us