Thin-Film Bundled Drop™ | FTTH Networks | Corning

Minimal Disruption. More Peace of Mind.

Minimal Disruption. More Peace of Mind.

As fiber continues to connect millions of homes to the endless possibilities of highspeed broadband, Corning’s Thin-Film Bundled Drop™ solution is helping accelerate and improve the deployment of FTTH networks in rural and urban communities around the world.
In combination with the fast and minimally invasive method of nano-trenching, the Thin-Film Bundled Drop solution reduces the need for traditional deployment methods. 
This solution will also help limit disruption within communities, ease the procurement of permits, and speed up the roll out of FTTH in the months and years to come.

Nano-Trenching: The minimally invasive solution

Nano-trenching: The minimally invasive solution
 
Image 1:    Nano-trenching machine at work
Image 2:    Trenching longitudinal road cut and house branch
Image 3:    Drop cable: ready for future house connection

Fast. Easy. Flexible.

Fast. Easy. Flexible.

The Thin-Film Bundled Drop™ solution is compatible with nano-trenching, requiring only a thin, minimally disruptive 10 mm trench for the drop.

Thin-Film Bundled Drop solution

Thin-Film Bundled Drop™ Solution

• Suitable for underground
• 7 multifibre drop cables (< 5 mm) bundled under thin film
• Diameter: ≤ 14.5 mm
• Min. bend radius during installation: 20 x D
• Max. tensile strength during installation: 2000N
• Weight: 142 kg/km
• Crush: 1000N/10 cm
• Temperature operation: -40°C to 70°C

Data Sheet >

Thin-Film Bundled Drop™ Solution

Multifibre Drop Cable

• Suitable for underground (or aerial if needed)
• Diameter: 4 F – 4.6 mm (12 F – 4.8 mm)
• Features Corning® SMF-28® Ultra fibre (our G.652.D & G.657. A1 fibre)
• Min. bend radius during installation: 15 x OD
• Max. tensile during installation: 1300 N
• Weight: 18 kg/km
• Crush: 1000N/10 cm
• Temperature operation: -40°C to 70°C

Data Sheet >

Multifibre 4.6 mm Drop Cable

Key Components

Key Components

The Thin-Film Bundled Drop™ relies on a streamlined system of components to make FTTH connections possible and lower the total network rollout cost.

In the following section you will find the links to the data sheets of the main components of the TFBD solution.

Robust Street Cabinet

Robust Street Cabinet

Robust Street Cabinet

Design based on regular KvZ or Gf-NVt (distribution cabinet) with added capabilities to store and manage up to 81 drops of the Thin-Film Bundled Drop™ (TFBD) solution.

Design based on regular KvZ or Gf-NVt (distribution cabinet) with added capabilities to store and manage up to 81 drops of the Thin-Film Bundled Drop™ (TFBD) solution.

Streamlined Thin-Film Bundled Drop™ - Fully spliced solution for fast and simple deployment of...

Streamlined Thin-Film Bundled Drop™

Streamlined Thin-Film Bundled Drop™

Fully spliced solution for fast and simple deployment of underground applications.

Fully spliced solution for fast and simple deployment of underground applications.

Discreet Building Entry - Bauteile für die Gebäudeeinführung von Dropkabeln

Discreet Building Entry and customer connection

Discreet Building Entry and customer connection

Building entry hardware is fully compatible with drop cable and allow to terminate the drop in building terminal or CSP.

Building entry hardware is fully compatible with drop cable and allow to terminate the drop in building terminal or CSP.

Understanding the Thin-Film Bundled Drop™

Do you have further questions about our TFBD solutions?

An Innovative, Efficient Approach to FTTH Deployment

Icon targetEasy
Installs directly into low-depth trenches in one simple step

Icon SpeedFast
Connects buildings within an area without junction closures or splicing

Icon GearsFuture-Ready
Designed for the Evolv® Solution with Pushlok® technology

Icon flexibleFlexible
Designed for aerial and underground applications

Icon CheckmarkRugged
Water-tight, direct-buried cables are ready for harsh temperatures ranging from -25°C to 70°C

Icon CycleMore Sustainable
Uses less plastic than traditional duct cable deployments

You need help with Thin-Film Bundled Drop™ Solution?

Complete form for more information or assistance.

Thank You!

Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please all our customer service line at +49 30 5303 2100.