Our Capabilities
Our Capabilities
Laser Dicing
With decreasing die sizes and increasing wafer diameters, material utilization becomes more important for high yield semiconductor applications, requiring high quality and high-speed dicing processes. Manufacturing more complex dies such as coated and structured dies benefit from laser dicing regarding quality and cleanliness.
The CLT laser dicing process is a two-step approach of modification and separation: the modification of glass wafers is done by CLT’s well-established laser process while the separation can be realized by automated breaking on stretch tape. The results are increased processing speed, improved accuracy and utilization as well as minimal particle generation.
Exemplary investigations of a Corning® HPFS® Fused Silica (HPFS) glass wafer demonstrate the exceptional performance for chipping and edge quality and provide a quality, where the chipping performance is better than 50 µm with very precise edges and die corners.
Benefits:
- Small die sizes
- Wafer sizes of up to 300 mm diameter
- High die quality and processing speed
- Superior results in yields
- Near-zero kerf loss
- High edge strength
- Unprecedented aspect ratios
Applications:
- Micro-fluidics
- Micro-optics
- Meta-surfaces
- Glass wafer-based semiconductor applications
- Dicing of other brittle, transparent materials (e.g. Sapphire
- Coated and structured dies
Laser Processing Systems
CLT 500X
CLT 500X
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
Learn MoreCLT 45G NX
CLT 45G NX
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
Learn MoreCLT 66G
CLT 66G
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
Learn MoreCLT 80G
CLT 80G
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
Learn MoreCLT 43D
CLT 43D
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.
Learn MoreCLT 400S-WD
CLT 400S-WD
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications by combining our proprietary laser cutting process with the well-established Street-Smart Breaking Technology.
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications by combining our proprietary laser cutting process with the well-established Street-Smart Breaking Technology.
Learn More