SARS-CoV-2: Insights Through 3D Cell Culture

Register for the upcoming webinar, "SARS-CoV-2: Insights Through 3D Cell Culture”, presented by Corning Technical Marketing Manager for Asia Pacific Roxana Ghadessy, Ph.D. This webinar is part of the American Society for Gene and Cell Therapy virtual COVID-19 Symposium.
Webinar Details
September 16, 2020 | 12:00 - 1:00 p.m. CDT
SARS-CoV-2: Insights Through 3D Cell Culture
3D cell culture techniques are emerging as versatile and biologically relevant research models to help support the current fight against COVID-19. This webinar will summarize insights on how air-liquid interface (ALI) and airway organoid (AO) cultures can be used as experimental virology platforms to study SARS-CoV-2 infectivity and immune responses, and as tools for antiviral drug discovery and development. Recent data from Corning on the characterization of an airway organoid model for COVID-19 drug screening using the Corning® Matrigel® matrix-3D plate will also be presented.
Presented by:
Roxana Ghadessy, Ph.D.
Technical Marketing Manager, Asia Pacific
Thank you for Registering
Thank you for registering for the webinar, "SARS-CoV-2: Insights Through 3D Cell Culture." You may access a recording of the webinar here. A link will also be sent to the email address you provided in the form.
Webinar Highlights:
- Introduction: 0:00 - 3:48
- Airway Epithelial Cell Models: 3:49 - 9:45
- Basics and Applications of ALI Culture: 9:46 - 14:01
- ALI Models for Respiratory Virus Research: 14:02 - 16:18
- ALI Models Studying SARS-CoV-2: 16:19 - 16:48
- Deciphering SARS-CoV-2 from the Start: 16:49 - 18:35
- Insights into SARS-CoV-2 using ALI Cultures: 18:36 - 21:44
- Airway Organoid Model: 21:45- 30:46
- Insights into SARS-CoV-2 using Organoid Cultures: 30:47 - 33:10
- Mixed Models: 3D Airway Organoid-derived ALI Culture: 33:11 - 34:22
- Mixed Models: iPSC-derived Alveolar ALI Culture: 34:23 - 35:48
- In vitro High Throughput 3D Airway Organoid Model using Corning® Matrigel® Matrix-3D Plates: 35:49 - 43:33
- COVID-19: Next Steps for 3D Cell Culture: 43:44 - 46:24