Please follow the below instructions to download and install the latest version of the Corning® Matribot® Bioprinter software:
- Download the Corning DNA Studio software Set Up file, using the .exe file for Windows operating systems and the .dmg file for Mac operating systems.
- Open the Corning DNA Studio software Set Up file, which will launch the Corning DNA Studio Setup Wizard that will walk you through the installation process.
- It is recommended to restart your computer after installation.
If you participated in a demo, you must delete the demo software first. Please follow the below instructions to delete your demo software:
- If you are using a Windows operating system, locate Corning® DNA Studio software in the Apps & Features settings or in the Control Panel Programs & Features. Select uninstall.
- If you are using a Mac operating system, remove Corning DNA Studio software by dragging it from the Applications folder to the Trash can.