Corning Lambda Pipettors: Engineered to provide the highest level of ergonomic, accuracy, and precision.
Lambda EliteTouch Pipettors' lightweight construction, contoured shape of the handle, and 4-digit counter were designed to guarantee comfortable pipetting. Available in single-, 8-, and 12-channel configurations, all Corning Lambda EliteTouch pipettors feature smooth plunger movement and extremely low pipetting forces to reduce wrist strain and fatigue (RSI).
Lambda EliteTouch pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.
Single-channel pipettors are compatible with narrow tubes. The widest shaft diameter (1000 µL model) is smaller than 10 mm.
The multi-channel pipettor shafts retract individually for perfect tip loading and easier tip ejection.