Constant Temperature Equipment | Life Science and Chemistry Equipment | Corning
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
Overview

Enhance your life science and chemistry applications with innovating, high-quality temperature controlling equipment.

From small hot plates and stirrers to larger shaking incubators, Corning’s line of constant temperature equipment delivers the quality and reliability you have come to expect, enabling your demanding research applications.

About

Constant Temperature Equipment

Applications and Use

Constant Temperature Equipment in Action

Constant Temperature Equipment in Action

Whether performing bacterial research, microbiology, insect studies, yeast cultures, egg incubation, or any number of other applications, the constant temperature equipment from Corning can provide a safe, reliable, and convenient format for regulating the temperature of your precious samples.

Learn More

How to Buy

Purchasing Options

Order Now

Order Now

It’s easy to purchase Corning constant temperature equipment online. Just browse our online catalog, and add products directly to your cart.

It’s easy to purchase Corning constant temperature equipment online. Just browse our online catalog, and add products directly to your cart.

Distributors

Distributors

Distributors

Many distributors offer Corning constant temperature equipment.

Many distributors offer Corning constant temperature equipment.

Customer Service

Customer Service

Customer Service

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

What’s New

Featured Products, Resources, and More

Corning LSE 6 Liter Digital Water Bath

Corning LSE 6 Liter Digital Water Bath

Retain heat and minimize evaporation with the Corning LSE 6 Liter Digital Water Bath

Corning LSE 6 Liter Digital Water Bath

A personal-sized bath constructed from corrosion resistant stainless steel, the Corning LSE 6 Liter Digital Water Bath can accommodate up to 6 liters of water or can serve as a dry bath when using thermal beads. Features include:

  • Compact design
  • Stainless steel chamber and cover
  • Powerful 500W heater programmed by LED digital controller
  • Precise temperature control by hydraulic thermostat

 

Order Now

Corning LSE 49L Shaking Incubator

Corning LSE 49L Shaking Incubator

Safely and conveniently incubate your samples with the Corning LSE 49L Shaking Incubator

Corning LSE 49L Shaking Incubator

The built in orbital shaker of the Corning LSE 49L Shaking Incubator accepts a large assortment of platforms and clamps that can accommodate flasks, Petri dishes, and test tube racks. The maximum capacity is 4 x 1L flasks.

All of Corning LSE Shaking Incubators also deliver:

  • Outstanding temperature uniformity
  • Large viewing area for undisturbed monitoring of samples
  • Broad temperature range
  • Multiple shelving options
  • Precision control shaking mechanism
Order Now

Corning LSE 71L Shaking Incubator

Corning LSE 71L Shaking Incubator

Easily view samples without disturbing chamber contents with the Corning LSE 71L Shaking Incubator

Corning LSE 71L Shaking Incubator

The high performance Corning LSE 71L Shaking Incubator has a full size glass door and internal light that allows easy viewing of samples without disturbing the chamber contents. Mechanical convection provides a safe, stable temperature environment and fast chamber temperature recovery after opening the door. The maximum capacity is 4 x 2L/6 x 1L flasks.

All of Corning LSE Shaking Incubators also deliver:

  • Outstanding temperature uniformity
  • Large viewing area for undisturbed monitoring of samples
  • Broad temperature range
  • Multiple shelving options
  • Precision control shaking mechanism
Order Now

Corning LSE Benchtop Shaking Incubator

Corning LSE Benchtop Shaking Incubator

Incubate samples in the space-saving Corning LSE Benchtop Shaking Incubator

Corning LSE Benchtop Shaking Incubator

Truly a benchtop style, the lid on the Corning Benchtop Shaking Incubator [hyperlink to catalog] has a low pivot point which provides a space-saving size sure to fit on the lab bench and under shelves. Each unit includes a soft¬ware package, which provides the option of saving data to an external computer or monitoring rpm and temperature throughout runs. The maximum capacity is 4 x 1L flasks.

All of Corning LSE Shaking Incubators also deliver:

  • Outstanding temperature uniformity
  • Large viewing area for undisturbed monitoring of samples
  • Broad temperature range
  • Multiple shelving options
  • Precision control shaking mechanism
Order Now

Featured Videos

Related Products

Corning Insect Media

Corning Insect Media

From Poloxamer 188 powder to Hink’s TNM-FH medium to Insectagro® serum- and protein-free medium, Corning offers several insect media options to enhance your biological cell culture research.

From Poloxamer 188 powder to Hink’s TNM-FH medium to Insectagro® serum- and protein-free medium, Corning offers several insect media options to enhance your biological cell culture research.

PYREX® and Polycarbonate Erlenmeyer Flasks

PYREX® and Polycarbonate Erlenmeyer Flasks

Whether made from Type 1, Class A low expansion borosilicate PYREX glass or optically clear polycarbonate, Corning Erlenmeyer flasks are sterile, ready-to-use, and ideal for shaker culture applications and storage.

Whether made from Type 1, Class A low expansion borosilicate PYREX glass or optically clear polycarbonate, Corning Erlenmeyer flasks are sterile, ready-to-use, and ideal for shaker culture applications and storage.

Gosselin™ Petri Dishes

Gosselin™ Petri Dishes

Enhance microbiological examination applications through surface plating or plate pouring techniques using the new Gosselin 100 X 15 mm Petri dishes.

Enhance microbiological examination applications through surface plating or plate pouring techniques using the new Gosselin 100 X 15 mm Petri dishes.