Our Capabilities
Our Capabilities
Customized Automation
- Highly stable and reliable machine design proven in High Volume Manufacturing (HVM) with heavy duty components built in
- Highest quality optical components, software and controls (PLC, in-house software developments MES/CIM)
- In-house process development and tailored soutions for full automation are perfectly rounding off the product portfolio, providing a one-stop-shopping at Corning
- Corning Laser Technologies offers dedicated substrate and parts handling for loading and unloading
- Also supporting automation concepts for optimized yield and throughput for 24/7 production
Laser Processing Systems
CLT 500X
CLT 500X
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
Learn MoreCLT 45G NX
CLT 45G NX
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
Learn MoreCLT 66G
CLT 66G
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
Learn MoreCLT 80G
CLT 80G
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
Learn MoreCLT 43D
CLT 43D
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.
Learn MoreCLT 400S-WD
CLT 400S-WD
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications by combining our proprietary laser cutting process with the well-established Street-Smart Breaking Technology.
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications by combining our proprietary laser cutting process with the well-established Street-Smart Breaking Technology.
Learn More