Samsung Galaxy Watch
Available in 46mm and 42mm models, with customizable watch faces, the go-anywhere Samsung Galaxy Watch has style and substance. The 1.3-inch and 1.2-inch displays feature damage-resistant Corning® Gorilla® Glass DX+, which delivers enhanced readability in bright light, plus outstanding scratch resistance. Add in 5 ATM water resistance and military grade durability, and you have a watch designed to deliver in all circumstances.