Corning® Gorilla® Glass Ceramic 2

Corning® Gorilla™ Matte Pro

Gorilla Matte Pro is meticulously engineered to deliver the ultimate combination of anti-glare and anti-reflective performance for a premium user experience.​

Corning’s Gorilla Matte Pro delivers next-generation performance for laptops and tablets, combining state-of-the-art anti-reflective and anti-glare technology with the renowned toughness of Corning® Gorilla® Glass. This cover glass surface treatment improves the user experience on high-resolution displays in challenging lighting conditions by significantly reducing reflected light and distracting background reflections. The result is improved contrast, preserved image sharpness, and vibrant color accuracy.​

In Corning’s lab tests, Corning® Gorilla™ Matte Pro:​

  • Reduced reflection by up to 95% compared to alternative anti-glare glass surfaces to help enable improved outdoor viewability
  • Added an up to 2X improvement to contrast ratio compared to alternative anti-glare glass surfaces to help provide greater image depth and color sharpness​
  • Reduced sparkle by up to 50% when compared to alternative anti-glare glass surfaces, making it ideal for high resolution displays​
corning gorilla glass ceramic 2

Tough is just the surface

For nearly two decades, Corning® Gorilla® Glass has helped protect billions of devices from drops, scratches, and daily wear. Gorilla Glass has become synonymous with tough cover glass, revolutionizing display protection and setting the industry standard for durability. ​

Now, leveraging Corning’s deep expertise in optical and material science, Gorilla Glass is going beyond protecting displays – to elevating their performance. ​

Next-generation devices demand more than durability alone. They need to perform in bright sunlight, reduce unwanted visual artifacts, and feel as good as they look. While always keeping toughness at its core, Gorilla Glass’ portfolio of surface treatments helps create an exceptional user experience for premium displays. ​

Gorilla Glass’ surface treatment products are engineered to optimize readability, reduce visual distractions, and unlock the full potential of modern displays – even in challenging lighting environments. Our surface treatments are designed with the end user in mind and aim to reduce the friction that comes with unwanted visual artifacts without compromising clarity or display fidelity. 

share