Acer Leap Ware
The sleek and feature-packed Acer Leap Ware fitness smartwatch has a 42-mm face that features Corning® Gorilla® Glass SR+, which combines the legendary toughness, optical clarity and touch sensitivity of Gorilla Glass with superior scratch resistance.
- Liquid Life™ app provides wide array of health-tracking sensors
- Supports Android and iOS
- IPX7 water-resistance rating