Sony’s Xperia XZ Premium
The Xperia™ XZ Premium features the new Motion Eye™ - a camera so advanced it captures motion that the human eye can’t see. And with its unified design, astonishing 4K HDR display and intelligent features, it’s our most groundbreaking smartphone to date. The Xperia XZ Premium also features damage- and drop-resistant Corning® Gorilla® Glass 5.