Sony’s Xperia Ace II
IP68-rated for dust and water resistance, and powered by a 4,500mAh battery, the Xperia Ace II features a dual-camera setup (13MP+2MP) and an 8MP selfie shooter. Its 5.5-inch HD+ display is designed with tough, drop-resistant Corning® Gorilla® Glass 6.