OPPO Reno Ace
Designed from the inside out for gaming, complete with a 65W SuperVOOC 2.0 charging capability, which can fully charge its 4,000mAh battery in around 30 minutes, the Reno Ace brings it all in focus through its 20:9, 6.5-inch 1080p display that features damage- and drop resistant Corning Gorilla Glass 6. For added durability, the back of the phone is designed with Corning® Gorilla® Glass 5.