OnePlus Nord
The 5G-ready OnePlus Nord is packed with features including four rear cameras, two front cameras, a large 4115mAh with Warp Charge 30T and a 6.44-inch, 90 Hz Fluid AMOLED display. For added durability, both the front and back are designed with tough Corning® Gorilla® Glass 5 to better resist damage from drops.