ZenFone Zoom S
With a remarkably slim premium metal body, the ZenFone Zoom S (ZE553KL) has an expansive 5.5-inch Full HD AMOLED display. Both the front and rear of the ZenFone Zoom S are encased in damage- and drop-resistant Corning® Gorilla® Glass 5 on a 2.5D curved glass to provide a more comfortable grip, incredible toughness and exceptional drop performance.