Samsung Galaxy Chromebook
Measuring just 9.9mm thick, the sleek, 2-in-1 Galaxy Chromebook is the thinnest Chromebook to date. Its next-generation capabilities include built-in pen support, plus new ways users can enjoy a simpler, faster and more seamless Chrome OS experience. The Galaxy Chromebook is constructed with durable aluminum and its stunning 13.3-inch AMOLED Display features the superior toughness and drop-resistance of Corning® Gorilla® Glass 6.