Razer Edge
The Razer Edge, powered by the Snapdragon G3x Gen 1, delivers unrivaled performance as an Android gaming handheld with high frames rates over long play sessions. Offering incredible clarity at high speeds with 144Hz AMLOED display, the 6.8-inch screen features Corning® Gorilla® Glass 6.