LAVIE VEGA
Packed with enough power for work or personal use, the LAVIE VEGA features tough, Vibrant Corning® Gorilla® Glass on its back cover, giving it a reflective deep blue alumite finish. The Vibrant Corning Gorilla Glass also serves another special function called Smart Light. The LAVIE logo at the top has an LED built inside that works like a smart speaker. Even when the laptop is closed and on sleep mode, the far field mic can pick up voice commands and activate apps.