Surface Laptop Studio
Built for performance, with quad-core powered processors, pre-loaded with Windows 11, all wrapped up in boundary-pushing design, the Surface Laptop Studio also features a 14.4-inch 120Hz PixelSense™ Flow display designed with tough, damage-resistant Corning® Gorilla® Glass 5.