CLT60G Laser Glass Processing | Laser Glass Cutting and Drilling | Corning

This is an abstract image

Corning CLT 66G Glass Processing System

Corning CLT 66G Glass Processing System

A Versatile Glass Processing System

The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6. The machine’s axes are driven by linear motors. This technology enables high glass processing speeds while maintaining very good dynamic stability in the axes.  The accuracy and precision of the system is due to the high-resolution glass scales used in each axis as measuring components in the motion control system. The CLT 66G is built around a solid granite platform, allowing a high degree of overall accuracy for the machine.

 

CONTACT US

Compartilhar