CLT 45G Laser Glass Processing | Laser Glass Cutting and Drilling | Corning

This is an abstract image

Corning CLT 45G NX

Corning CLT 45G NX

Laser Processing for Glass Industries

The CLT 45G NX is a new laser processing tool ideal for research and development and high-volume manufacturing specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials such as OLED, polyimide, wafers, ceramics, and plastics.

To ensure the highest precision, the machine base and vertical structure are made from solid granite blocks. An advanced X-Y-split axis design with linear motors and sophisticated CNC control allow the processing head to move with a maximum speed of 1,000 mm/s and an acceleration of up to 10 m/s2. With optional automatic loading and unloading units, the system is ideally suited for high-volume production applications.

The CLT 45G NX has an axis-repeatability accuracy of better than 2 microns for demanding micro machining. To process a wide array of different materials quickly and efficiently, the system can be equipped with up to three different laser sources, each feeding individual processing heads. This flexibility is ideal for research and development applications as well as for volume manufacturing needs.

Compartir