Laser Processing of Glass and Brittle Materials
Laser Processing of Glass/Materials
Laser Processing and Automation for the Micro and Macro Segment
Corning Laser Technologies offers innovative laser glass cutting and drilling technologies with distinct advantages over conventional processes. Our laser glass processing systems provide the ability to cut and drill 2D and 3D-shaped glass, such as Corning® Gorilla® Glass, Lotus™ NXT, and Eagle XG® glass, plus other chemically strengthened and non-strengthened glass types including soda-lime and other brittle materials. A newly developed glass wafer dicing solution supplements our portfolio.
Our machine platforms serve a wide range of emerging applications that require precise and flexible glass processing technologies. They are designed for 24/7 operation in an industrial environment. Designed for substrate sizes from 10mm x 10mm up to 2.5m edge length and glass thicknesses up to 10mm, Corning Laser Technologies enables flexible adaption to individual customer design requirements.
We also provide in-house process development, tailored solutions for full automation, Job-Shop offerings and much more. By leveraging more than 25 years of experience in precision laser machining, along with Corning's 170 years of material science expertise, Corning Laser Technologies is a one-stop-shop for laser processing requirements.
Laser Processing Systems
CLT 500X
CLT 500X
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
The CLT 500X is a laser processing workstation designed for high-precision applications in the glass, precision engineering, and electronics industries.
Learn MoreCLT 45G NX
CLT 45G NX
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
The CLT 45G NX laser system is specifically designed for cutting and drilling strengthened and nonstrengthened glass and other crystalline materials, as well as processing micro materials.
Learn MoreCLT 66G
CLT 66G
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
The CLT 66G is designed for cutting and drilling strengthened glass and other brittle materials. The CLT 66G platform is a dedicated production machine for up to GEN 6 size.
Learn MoreCLT 80G
CLT 80G
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
The CLT 80G laser glass processing tool is designed for 24/7 manufacturing in an industrial environment, supporting a glass substrate size of up to 2300 mm x 2500 mm.
Learn MoreCLT 43D
CLT 43D
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.
The CLT 43D laser system is designed specifically for the cutting of 3D-shaped glass. It features a specially developed, fast and highly precise CLT 5-axis beam delivery system that allows freeform, near net-shape cutting.
Learn MoreCLT 400S-WD
CLT 400S-WD
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications by combining our proprietary laser cutting process with the well-established Street-Smart Breaking Technology
The CLT 400S-WD is a Glass Wafer Dicing Tool that provides new solutions for glass wafer-based semiconductor applications by combining our proprietary laser cutting process with the well-established Street-Smart Breaking Technology
Learn MoreOur Capabilities
Our Videos

Novel Glass Wafer Dicing
Novel Glass Wafer Dicing
Watch NowCorning Laser Technologies has developed a new glass wafer dicing method, based on the patented nanoPerforation technology. By uniting this innovative process with a well-established breaking technology, Corning Laser Technologies presents an industry-leading glass wafer dicing solution.
Corning Laser Technologies has developed a new glass wafer dicing method, based on the patented nanoPerforation technology. By uniting this innovative process with a well-established breaking technology, Corning Laser Technologies presents an industry-leading glass wafer dicing solution.

CLT 66G Large Platform Laser Cutting
CLT 66G Large Platform Laser Cutting
Watch NowThe CLT 66G provides a fully automated high throughput laser cutting solution. It uses Enhanced nanoPerforation technology, which is the latest breakthrough in laser cutting technology from Corning Laser Technologies. This patented technology enables unprecedented edge strength and process stabililty compared to other laser cutting methods.
The CLT66G provides a fully automated high throughput laser cutting solution. It uses Enhanced nanoPerforation technology, which is the latest breakthrough in laser cutting technology from Corning Laser Technologies. This patented technology enables unprecedented edge strength and process stabililty compared to other laser cutting methods.

Welcome to the Third Dimension
Welcome to the Third Dimension
Watch NowThe enhancement of Corning Laser Technologies’ nanoPerforation process enables laser cutting of 3D-shaped glass, providing a solution for future design requirements for mobile consumer electronic devices, automotive interiors, and more.
The enhancement of Corning Laser Technologies’ nanoPerforation process enables laser cutting of 3D-shaped glass, providing a solution for future design requirements for mobile consumer electronic devices, automotive interiors, and more.
In the News
In the News
Combining High-Tech Glass Innovations with Advanced Laser Technologies
Innolux Adopts Corning Laser Technologies’ Latest Innovation for the Auto Panel Industry
Advances in Corning Laser Technologies’ NanoPerforation Improve 3D Glass Processing
Corning Offers New Multipurpose High-Precision Laser Processing Tool