Try a free sample to see if our permeable supports are right for your application.
Permeable support cell culture inserts are an essential tool for the study of both anchorage-dependent and independent cell lines. Add permeable supports to your research to:
- Produce a cell culture environment that closely resembles an in vivo state
- Allow polarized cells to carry out metabolic activities in a more natural manner through both apical and basolateral feeding
- Co-culture cells with or without cell-to-cell contact
- Design a diversity of experiments using various pore sizes, membrane types, and coatings; custom surfaces and configurations are also available for specialized requirements.
Try a free sample to see if our permeable supports are right for your application.
Thank You
A Corning Account Manager will review your submission and will be in contact with you soon to arrange your sample shipment.