Fetal Bovine Serum (FBS) is a time tested, universal supplement used in cell culture. It provides many compounds that have been shown to satisfy specific metabolic requirements for the culture of cells, including hormones, growth factors, cell attachment factors, pH buffer, protease inhibitors, vitamins, minerals, lipids, and a variety of undefined components. Serum also protects against toxic effects associated with pH change, the presence of heavy metal ions, endotoxin, and proteolytic activity.
Why Choose Corning Fetal Bovine Serum?
Why Choose Corning Fetal Bovine Serum?
Corning offers a wide variety of fetal bovine serum (FBS) options to satisfy multiple applications from cell culture research to complete bioprocess production. Our FBS is a perfect complement to our classical and custom cell culture media products. We draw on our fully integrated supply chain, comprehensive product offering, and manufacturing capabilities to help you produce consistent, reliable, and reproducible results.
Preparing for a FBS Shortage?
Corning can help you safeguard your supply with our long-term supply assurance with key govenment-approved abattoir in the U.S., as well as a vertically inegrated supply chain. Learn more ways to secure your supply.
Serum Supply Chain
Our vertically integrated serum supply chain, from collection to scientist, allows us to provide a consistent supply of FBS, even during times of regional supply constraints – assuring you can continue your critical manufacturing work for the long-term. Corning’s direct relationship with abattoirs ensures that collectors use our tools and training and adhere to strict aseptic techniques for blood collection at government approved facilities. Corning Life Sciences is certified for traceability by the International Serum Industry Association (ISIA) and every lot is tested to confirm origin. You can be confident in the source of material from Corning.

Manufacturing
◗ Corning filters serum using 100% single-use technology. During the production process, serum is triple 0.1 micron filtered, true pooled, and aseptically bottled before undergoing rigorous quality testing. Additionally, our innovative heat inactivation process is performed at the lot level, producing a more consistent product when compared with traditional water bath heat inactivation.
◗ For bioproduction customers, Corning’s validated irradiation protocols allows for the flexibility to provide the right product for each customer’s process. Additionally, if our comprehensive Certificate of Analysis does not capture a specific test required, a customized testing solution is available upon request. Please inquire with your local Corning Account Manager for more information.
Quality and Regulatory
◗ ISIA Traceability Certified - Corning Life Sciences has been traceability certified according to the International Serum Industry Association (ISIA) Traceability Program. More information is available at the ISIA website.
◗ ISO 13485 Certified Quality Management System
◗ Manufacturing in a cGMP compliant facility operating under 21 CFR 820, Quality System Regulation for Medical Device Manufacturers
◗ Supply chain is certified for traceability by the International Serum Industry Association (ISIA)
◗ Every lot is country-of-origin verified using chemical fingerprinting by Oritain™
◗ Validated irradiation protocols
◗ Certificates of Suitability (CEP) from the European Directorate for the Quality of Medicines (EDQM) for US origin and Australian origin FBS
Comprehensive Product Offering
Comprehensive Product Offering
We offer FBS from various countries of origin for both Regular and Premium grade to meet your product demands.
Regular FBS is derived from government inspected abattoirs from countries that are USDA safety tested for import into the United States. Most countries are recognized by the World Organization for Animal Health (OIE) as having a negligible risk of Bovine Spongiform Encephalopathy (BSE) and being free from foot and mouth disease (FMD).
Premium FBS is only collected from government inspected abattoirs in the United States, Australia, and New Zealand and derived from healthy bovine cows and heifers that have passed ante- and post-mortem inspection. These countries are recognized by the World Organization for Animal Health (OIE) as having a negligible risk of Bovine Spongiform Encephalopathy (BSE) and being free from foot and mouth disease (FMD).