Corning to Launch AI Innovations in Fiber, Cable, and Connectivity at OFC 2026

News Releases
Optical Communications
Corning To Launch AI Innovations in Fiber, Cable, and Connectivity at OFC 2026
Corning To Launch AI Innovations in Fiber, Cable, and Connectivity at OFC 2026
CORNING, N.Y. | Corning Incorporated | March 16, 2026
End-to-end solutions accelerate dense, scalable network growth

Corning Incorporated (NYSE: GLW) will showcase new innovations to optimize AI data center networks at the 2026 Optical Fiber Communication Conference and Exhibition. The new offerings include a multicore-fiber solution to drive density, a micro cable to interconnect multiple data centers, next-generation connectors to simplify and accelerate deployments, and co-packaged optics systems to enable scale-out of larger AI networks and eventually scale-up of GPU density.

What: Optical Fiber Communication Conference and Exhibition   
When: March 17-19, 2026 
Where: Booth 1739, Los Angeles Convention Center, Los Angeles, California  

As one of the world’s leading innovators in glass, ceramics, and optical physics, Corning is uniquely positioned to deliver solutions that accelerate deployments of high-density, scalable optical products to address the growth of AI networks. These products optimize space, enhance capacity, and enable growth across network architectures – providing the fiber-rich pathway required for future applications. 

“As AI capabilities continue to grow at an unprecedented rate, operators must build networks for today while planning for future demands. Drawing on our 175 years of innovation, Corning continues to deliver end-to-end solutions that simplify and accelerate deployments, in addition to helping our customers prepare for future growth,” said Mike O’Day, Senior Vice President and General Manager of Corning Optical Communications. “Across every segment of the network – from silicon and subsea to rural broadband and data centers – Corning’s innovations are shaping the future of connectivity.” 

New innovations on display will include: 

  • Corning® Multicore Fiber Solution: an integrated fiber, cable, and connectivity offering that packs multiple cores into a single fiber strand. This solution delivers a step change in AI-focused network density by offering four times the capacity per fiber within the standard 125-micron cladding footprint. Such dense capacity per fiber simplifies data center installations by requiring up to 75% fewer connectors, reducing cable mass by up to 70% and helping cut installation time by up to 60%. 

  • Corning® Contour™ Flow micro cable: Corning’s latest high-density micro cable drastically reduces cable diameter to maximize duct space and accelerate long distance and campus interconnectivity for AI data centers. This new micro cable, optimized for density with Corning® SMF-28® fiber and Flow Ribbon technology, is approximately half the diameter of legacy ribbon cables, while delivering double the fiber (1728 fibers) in the same space as Corning’s most recent micro cable solution. Its low-friction cable jacket with distributed-strength members improves air jetting for faster deployment.

  • A new 32-fiber MMC® connector option: Building on Corning’s existing MMC offerings in 12-, 16-, and 24-fiber configurations, the new 32-fiber solution further enhances fiber density and scalability for space constrained, high performance network environments. These MMC solutions are available for both traditional and blind-mate applications, providing customers with greater flexibility to support evolving data center and advanced connectivity requirements.

  • MMC® connector with PRIZM® TMT ferrule: this expanded-beam ferrule technology integrated into an MMC® connector platform allows precision‑aligned microlenses to transmit optical signals through a contactless connection rather than direct fiber‑to‑fiber contact. The expanded beam PRIZM TMT ferrule simplifies deployment by reducing mating complexities compared to physical contact solutions. This approach enables high‑volume scalability and less sensitivity to debris during mating, traits that can lead to faster and more efficient deployments with a lower risk of human error, while reducing total cost of ownership.

  • Co‑packaged optics (CPO) technology: a form of connectivity that brings fiber to the chip, enabling faster data transmission, higher bandwidth density, and improved energy efficiency. Corning will showcase an end-to-end CPO system, which includes detachable fiber array unit-based fiber‑to‑chip connectors, bend‑resilient fibers optimized for short‑length CPO applications, and pre‑assembled trays that simplify installation and enable scalable deployment. Corning experts will highlight components developed alongside leading CPO system integrators and AI switch providers. 
     

These new products are part of Corning® GlassWorks AI™ Solutions, the company’s one-stop shop for AI products and services. Corning’s innovation leadership spans every optical link in the AI network, inside the data center all the way to the chip, and to interconnections between data center campuses and across long distances.

Corning experts will also showcase fiber-to-the-home solutions, including the Evolv® FlexNAP™ System, a pre‑engineered solution that deploys up to 50% faster than traditional methods by eliminating costly field splices. The company will also highlight core network innovations, such as long-haul and submarine fiber solutions, that further demonstrate Corning’s leadership across every edge of the network. 

In addition, Corning technology will be featured in several joint demonstrations throughout the conference, including demonstrations featuring multicore solutions and co-packaged optics.

For more information, visit our products page and media resources center. 

About Corning Incorporated 
Corning (www.corning.com) is one of the world’s leading innovators in materials science, with a 175-year track record of life-changing inventions. Corning applies its unparalleled expertise in glass science, ceramic science, and optical physics along with its deep manufacturing and engineering capabilities to develop category-defining products that transform industries and enhance people’s lives. Corning succeeds through sustained investment in RD&E, a unique combination of material and process innovation, and deep, trust-based relationships with customers who are global leaders in their industries. Corning’s capabilities are versatile and synergistic, which allows the company to evolve to meet changing market needs, while also helping our customers capture new opportunities in dynamic industries. Today, Corning’s markets include optical communications, mobile consumer electronics, display, automotive, solar, semiconductors, and life sciences.