Mountain Connect

Events
Optical Communications
Mountain Connect
Mountain Connect
August 07, 2023 | 10:00 AM MST - August 09, 2023 | 05:00 PM MST
Downtown Denver , Colorado , USA

The broadband industry is set for the largest-ever U.S. infrastructure investment. The demand for high-quality future proof networks far outpaces the speed and scale at which telecommunications networks can be built and maintained given the current labor and skill shortages, material constraints, and increasing costs. On August 9, from 11:30 am to 12:15 pm, in Room 4, this powerhouse panel of industry leaders from Corning Optical Communications, ADTRAN, and Render Networks will explore the challenges that lie ahead and the next-generation solutions and technology that will bring the industry closer to advancing broadband accessibility and maintaining this investment for decades to come.

Learn More