Our EDGE™ solutions were the industry’s first preterminated optical cabling systems specifically designed for the data center environment, and the value that EDGE provides to the industry continues to be proven: density, network uptime, speed, simplicity and a clear migration path to meet future requirements.
EDGE™ Hardware
EDGE™ Hardware
Solution Information
EDGE8™ solutions - all the value of our original EDGE™ solutions, with the added superior network scalability, improved link performance and 100 percent fiber utilization of a base-8 design.