MiniXtend® Cable Solutions | HD Cable Solution Corning

MiniXtend® Cables

MiniXtend® Cables

Corning’s MiniXtend® cable solves the demand for today’s unlimited bandwidth capacity and addresses escalating network duct congestion. Microduct technology is invaluable both for indoor and outdoor applications, enabling scalability without disruption to the surrounding environment.

Designed for installation in microduct systems using air-assisted installation methods, MiniXtend micro cables are up to 50% smaller than standard loose tube cables and offer high fiber counts in a small cable diameter footprint.

For indoor and indoor-outdoor applications, we’ve developed the MiniXtend Plenum MicroCable and MiniXtend Plenum MicroCable Flow Ribbon. The MiniXtend Plenum MicroCable is available in 12 or 24 fiber counts and the MiniXtend Plenum MicroCable Flow Ribbon is available in 24-96 fiber counts. MiniXtend's value also extends to the data center, with MiniXtend Ribbon Cable – 200 Flow enabling substantial reductions in outside diameter and cable prep time for data center operators.

MiniXtend Cable is available in fiber counts from 12 to 144 and features Corning® SMF-28® Ultra fiber. MiniXtend HD Cable – our highest density micro cable – features SMF-28 Ultra 200 fiber and delivers fiber counts up to 432.  MiniXtend HD micro cable is up to 20% smaller than standard micro cables.

Our time-saving binderless FastAccess® technology eliminates the use of binder and waterblocking yarns and waterblocking tapes, enables up to 70% faster cable access, and reduces the risk of buffer tube damage. 

When it comes to the optimized MiniXtend and closure pairing solution, the BPEO closure is ideal. Designed to be flexible for you when accessing cable in the field and available in a range of sizes, they can be deployed above grade (pole, façade) or below grade (manhole, handhole). Available Universal Routing Kits 24F or 36F enable quick separation of fibers into 2 x 12 or 3 x 12 fiber sets with a furcation tube that protects the fibers from sharp edges in closures and cassettes. These universal routing kits provide the ultimate solution for those users who want to route 24-fiber or 36-fiber tubes down to 12-fibers for fusion splicing or direct termination.

Visit our catalog for more information about the new MiniXtend Plenum MicroCable, MiniXtend Plenum Microcable Flow Ribbon and MiniXtend Ribbon Cable – 200 Flow as well as MiniXtend cable, MiniXtend HD cable, both with binderless FastAccess® technology.

Micro cable is small, but the benefits are huge!

Learn how to accelerate optical network deployment, improve labor efficiency, and increase density in congested pathways with micro cables. Download our MicroTechnology Solutions Guide for an overview of the key components, latest innovations, and deployment techniques.  

Download Document

Corning Plenum MicroCables and Dura-Line MicroDucts

Learn more about how Corning’s newest Plenum MicroCable is specially designed for compatibility with the newest Dura-Line indoor ducts, in our co-branded guide.
 

Learn More

Unlock the Future of Transportation Networks—Download our Free eBook!

Discover how Corning’s MiniXtend® cables power the next generation of intelligent transportation systems. Our free eBook shows how MiniXtend’s high-density fiber design—when paired with microduct technology—makes it easy to deploy, upgrade, and expand smart highway networks.

Get your free copy and see how MiniXtend cables can help you build tomorrow’s highways, today!

Download

MiniXtend® Products

*60%: compared to existing 288 SST-UltraRibbon™ cable (250 µm flat ribbon). **30%: Routable subunits require no furcation.

Smaller Cables, Bigger Possibilities.

MiniXtend® Resource Center

* Corning’s Binderless FastAccess Technology refers to the combination of an innovative jacket with state-of-the-art technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and water-blocking tapes. 

Contact us today to discuss micro cabling possibilities.

Complete this form to be contacted about the big possibilities micro cables can bring to your network.

Thank you!

The best expert suited for your cabling needs will contact you soon.