Razer Book - Full HD Touch 60Hz
Powered up with Intel® Iris® Xe Graphics, productivity is prettier in pink. The high-performance Razer Book - UHD Touch 60Hz features a 13.4-inch UHD touch display designed with tough, damage-resistant Corning® Gorilla® Glass 6 with an antireflective coating.