POCO F1 | Xiaomi | Corning Gorilla Glass

Xiaomi

Gorilla® Glass'a sahip Akıllı Telefonlar

Gorilla® Glass'a sahip Akıllı Telefonlar

POCO F2 Pro

POCO F2 Pro

Powerfully cool, the POCO F2 Pro delivers smooth performance in a futuristic design, including its 64MP AI Quad Camera with 8K video, and a 20MP pop-up front camera. It also features a high-capacity 4700mAh battery with 30W Fast Charge support, plus an immersive, 6.67-inch AMOLED FHD+ Full Screen display. Both the front and back are designed with tough Corning® Gorilla® Glass 5 to better resist damage from drops.

 

Daha fazla bilgi edin >>