Samsung Galaxy A80
        Designed with an innovative three-camera system that slides and rotates for front and rear shooting, the Galaxy A80 has a 6.7-inch Full HD+ sAMOLED, near bezel-less New Infinity Display. The front of the Galaxy A80 features scratch- and damage-resistant Corning® Gorilla® Glass 3. On the back, Samsung has designed in drop-resistant Corning® Gorilla® Glass 6.