Designed to streamline inventory management, the Corning Jumper in a Box (JIAB) solution is available with data center-friendly corrugated plastic. This JIAB option offer a stackable, standard size box that contains up to 70 jumpers. All the core product information is clearly visible on the box, including part number, fiber mode, and jumper length.
Corning's Jumper in a Box: We pack. You stack. It tracks. It’s that easy!
Corning's Jumper in a Box: We pack. You stack. It tracks. It’s that easy!
Need help ordering the right JIAB for you?
Complete the form below to connect with our Business Development Representative.
![]() ECO Series Solution |
|
|---|---|
| Design Features | • Refillable, corrugated plastic design • Holds up to 70 jumpers, up to 20 m long • Self-tracking inventory system |
| Solution Value | • Can be used and stored inside data centers • Improved inventory management • Lower risk of stock running out and easier recognition for reorder • User-friendly and time-saving features enabling higher workplace efficiency |
Part number identification at a glance
: Part number identification at a glance
Self-tracking inventory count on each bag
: Self-tracking inventory count on each bag
Colored bar indicating single-mode or multimode
: Colored bar indicating single-mode or multimode