Industrial Innovation
Corning® Med-X® Glass: A high-quality, transparent and safe protective Radiation Shielding Glass
► Corning® Med-X® Glass provides high-quality, transparent and safe protective shielding against X-ray radiation for medical, technical, and research applications.
► The X-ray glass's high lead and barium content, and wide thickness range, provides optimum shielding against radiation from equipment operating in the 80 to 300 kV range.
► Our unrivalled, typical dispatch time is 2 weeks.
Learn more here : Med-X Glass
Corning® Med-X® LT Glass: Innovative, Lami-Thin Shielding
A combination of Unique Technologies
With Corning® Med-X® LT Glass, Corning continues its innovation in the field of Radiation Shielding Glass.
► Thanks to an innovative laminated design combining different Corning glasses, newCorning® Med-X® LT Glass enables improved glazing.
► Corning® Med-X® Glass offers reliable radiation shielding performance and clear transparency for safer X-Ray operations.
► Corning® Advanced Glazing offers a unique combination of thin, lightweight, and tough properties, enabling a new generation of innovative windows.
The new radiation shielding solution brings improved features:
- meets the most stringent safety glazing tests,
- improved clarity with up to 89% light transmission, resistance to scratches and easy to clean material,
- weight reduction of 10kg/m2 (20Lbs/ft2) compared to existing laminated design, enabling easy handling and framing
Corning® Med-X® LT Glass

Safety
Safety
► Corning® Med-X® LT Glass is qualified with the most stringent Impact Safety Sandards for glazing:
- EN 12600 (Europe)
- Cat II CFR Part 16#1201 (United States)
► Limits the risk of injury in case of impact
Corning® Med-X® LT Glass is a laminated glass.
In case of impact, numerous cracks could appear but fragments are being held together: no projection of glass.
► Protects people against ionizing radiation
Corning® Med-X® LT Glass offers excellent radiation protection performance: 1.2 mmPb to 5.2 mmPb lead equivalence at 150kV tested according to international standard IEC 61 331:2014.
► Corning® Med-X® LT Glass is qualified with the most stringent Impact Safety Sandards for glazing:
- EN 12600 (Europe)
- Cat II CFR Part 16#1201 (United States)
► Limits the risk of injury in case of impact
Corning® Med-X® LT Glass is a laminated glass.
In case of impact, numerous cracks could appear but fragments are being held together: no projection of glass.
► Protects people against ionizing radiation
Corning® Med-X® LT Glass offers excellent radiation protection performance: 1.2 mmPb to 5.2 mmPb lead equivalence at 150kV tested according to international standard IEC 61 331:2014.

Durability
Scratch Resistant and Easy to Clean
Radiation shielding glass requires special care.
Corning® Med-X® LT Glass is resistant to scratching and daily cleaning.
► Scratch resistant
Corning® Med-X® LT Glass has better scratch resistance than other products available on the market:
- Up to 4 times better than conventional raidiaton shielding glass
- 24 times better than acrylic panels
► Easy to clean
Corning® Med-X® LT Glass is easy to clean with common detergents.
Radiation shielding glass requires special care.
Corning® Med-X® LT Glass is resistant to scratching and daily cleaning.
Scratch resistant
Corning® Med-X® LT Glass has better scratch resistance than other products available on the market:
- Up to 4 times better than conventional raidiaton shielding glass
- 24 times better than acrylic panels
Easy to clean
Corning® Med-X® LT Glass is easy to clean with common detergents.

User-Friendliness
Thin, Clear, & Robust
► Improved clarity
Corning® Med-X® LT Glass guarantees the properties and reliability of a premium radiation shielding glass while offering improved clarity and transparency. Visual clarity is improves as the new solution brings up to 5 extra points of light transmission.
► Added value for installers and integrators
Corning® Med-X® LT Glass provides the added value of a laminated sheet without the constraints of extra weight and thickness.Compared to current solutions on the market, Corning® Med-X® LT Glass is up to 10 kg/m2 (20Lbs/ft2) lighter.
Improved clarity
Corning® Med-X® LT Glass guarantees the properties and reliability of a premium radiation shielding glass while offering improved clarity and transparency. Visual clarity is improves as the new solution brings upt to 5 extra points of light transmission.
Added value for installers and integrators
Corning® Med-X® LT Glass provides the added value of a laminated sheet without the consrtaints of extra weight and thickness.
Compared to current solutions on the market, Corning® Med-X® LT Glass is up to 10 kg/m2 (20Lbs/ft2) lighter.

Whole Product Life Cycle
Whole Product Life Cycle
From transportation to installation into window panels inside architectural healthcare facilities and laboratory around the world, radiation shielding glass must withstand several constraints during its life cycle:
- Handling, packing, unpacking, and storage
- Daily maintenance and cleaning
- Repeated ionizing radiation
► Impact Resistance:
Architectural requirements are becoming increasingly strict with regard to safety standards.
► Clarity:
Visual comfort and a well-lit work environment are essential for specific glazing materials such as
radiation shielding glass.
A new construction project? A new device?
Comfort and reliability of materials are crucial.
From transportation to installation into window panels inside architectural healthcare facilities and laboratory around the world, radiation shielding glass must withstand several constraints during its life cycle:
- Handling, packing, unpacking, and storage
- Daily maintenance and cleaning
- Repeated ionizing radiation
Impact resistance:
building requirements are becoming increasingly strict with regard to safety standards.
Clarity:
visual comfort and a well-lit work environment are essential for specific glazing materials such as radiation shielding glass.
A new construction project? A new device?
Comfort and reliability of materials are crucial.

Contact Us
Contact Us
To know more, feel free to contact our team at radiationglass@corning.com, and we will be happy to guide you through our technology and products, or contact our representatives and partners
To know more, feel free to contact our team at radiationglass@corning.com, and we will be happy to guide you through our technology and products, or contact our representatives and partners
Technical Information

Technical Information
Technical Information

Corning® Med-X® LT Glass is qualified according to the most stringent international standards
► IEC 61331:2014
► EN12600
► US CFR 16 Cat.2
Corning® Med-X® LT Glass passed with success the safety glazing impact tests
Safety glass tests reveal how the glass will behave when subjected to an impact of about 50 kg at different drop heights: from a few centimeters to more than 1.20 m (equivalent to an adult hitting the glass unintentionally or a child landing on it accidentally).
All tests are performed by accredited independent laboratories.

Thin, Clear, & Robust
Corning® Med-X® LT Glass: Innovative, Lami-Thin Shielding
Corning® Med-X® LT Glass: Innovative, Lami-Thin Shielding
Thanks to an innovative laminated design combining different Corning glasses, Corning® Med-X® LT Glass enables emproved glazing.
Thanks to an innovative laminated design combining different Corning glasses, Corning® Med-X® LT Glass enables emproved glazing.
Watch Now