Data inside cars is growing rapidly as automakers add new features such as larger displays, more cameras, and sensors in addition to implementing new, centralized networks inside vehicles. The growing trend toward fully autonomous driving and software-defined vehicles requires new high-definition optical sensors, computing platforms, and lenses. Corning is combining its industry and technology expertise from the automotive industry and optical communications as well as its expertise in precision forming to help develop the next generation of technologies in the automotive space.
The growing trend toward fully autonomous driving and software-defined vehicles requires new high-definition optical sensors, computing platforms and lenses. Corning is working on several next-generation technologies to help better enable trends in the automotive space.
Technology descriptors
In-Vehicle Optical Network Solution
In-Vehicle Optical Network Solution
Learn MoreCompared to copper solutions, Corning’s in-vehicle optical networking solutions provide up to 20 times more bandwidth than what is offered today, enabling 200 Gbps data rates per link and beyond. They are also more than 70% lighter – with greater flexibility and tighter bend capability and are naturally immune to electromagnetic interference (EMI) - which is a major challenge with copper solutions at high data rates, especially in automotive applications. All of this is enabled at a lower system cost for applications at 10Gb/s and above.
Compared to copper solutions, Corning’s in-vehicle optical networking solutions provide up to 20 times more bandwidth than what is offered today, enabling 200 Gbps data rates per link and beyond. They are also more than 70% lighter – with greater flexibility and tighter bend capability and are naturally immune to electromagnetic interference (EMI) - which is a major challenge with copper solutions at high data rates, especially in automotive applications. All of this is enabled at a lower system cost for applications at 10Gb/s and above.
Lenses for Thermal Imaging/Cameras
Lenses for Thermal Imaging/Cameras
Corning is expanding the deployment of advanced thermal imaging sensors in automotive collision-avoidance systems by developing new glass materials and cost-effective methods for making precision lenses. The use of thermal imaging sensors to help detect pedestrians and other objects at night, in high glare or foggy conditions, has been shown to significantly reduce reaction times for vehicle braking systems.
Corning is expanding the deployment of advanced thermal imaging sensors in automotive collision-avoidance systems by developing new glass materials and cost-effective methods for making precision lenses. The use of thermal imaging sensors to help detect pedestrians and other objects at night, in high glare or foggy conditions, has been shown to significantly reduce reaction times for vehicle braking systems.
Contact Us
Contact Us
Contact us at AutoFutures@corning.com to discuss the best fit for your needs and application.
Contact us at AutoFutures@corning.com to discuss the best fit for your needs and application.
Contact Us