One Proven Brand, from Metabolism Studies Through Pre-clinical Drug Development
Enhance the results of your research with Corning® Gentest™ Hepatic cell models. Corning provides cryopreserved primary human hepatocytes to support major applications in drug and xenobiotic biotransformation. Cyropreserved hepatocytes from common pre-clinical animal species are also available. All primary hepatocyte products are pre-screened and extensively characterized, which provides researchers with the data necessary to select lots which are well-suited to their research needs.