Fiber Dome Closure Solutions for ALTOS® Loose Tube Cable | Closure Loose Tube Pair | Corning

Your connections deserve the best protection. No matter the size and configuration of your network, protecting its connectivity is what counts.

Get assured protection and installation versatility for your Corning ALTOS® Loose Tube cabling needs with our Fiber Dome Closure family. The FDC family provides multiple solutions for evolving networks with a complete product family, constructed from highly chemical-resistant materials, that can be deployed across buried, underground, and aerial environments. These easy-to-install closures cover all fiber counts with strong bonding capability and industry-friendly mechanical capabilities, making them the best closure choice for your loose tube installation needs.

FDC-10S-D

  • Fixed O-ring sealing system with latching mechanism for error-free re-entry
  • GR-771 compliant
  • Accommodates splitters and other optical devices
  • No special tools required
  • Stacked or hinged tray options with modular splice holders
  • Available above and below grade
  • Supports 12-288 splices
  • Max cable diameter: 27 mm
  • Butt splice closure
  • 5 round drop ports or 5 flat drop ports
  • 22” x 10” x 10”

Additional Closure Solutions for ALTOS® Loose Tube Cable

Additional Closure Solutions for ALTOS® Loose Tube Cable

There is no “one-size-fits-all” approach when it comes to your network. That is why we offer multiple closure solutions for every configuration. Fiber Optic Closures BPEO are designed with flexibility in application in mind and support evolving fiber optic networks with modular solutions above and below grade. The 2178 Fiber Optic Splice Closure family provides multiple configurations to help your network support increasing bandwidth demands.

BPEO S1.5

• Available above and below grade
• Supports 12 – 288 splices
• Max cable diameter: 18 mm
• Butt splice closure
• X entry ports
• 27 round drop ports
• 15” x 8” x 5”

2178-LS

  • Available above and below grade
  • Supports 12 – 288 splices
  • Max cable diameter: 25 mm
  • Butt and Inline splice closure
  • 2 drop ports
  • 2 round drop ports or 8 flat drop ports
  • 22” x 9” x 8”