Get AI-Ready Data Center Density with Corning® GlassWorks AI™ Solutions

AI-Ready Data Center Density

AI-Ready Data Center Density

Ready to increase rack density by up to 3x and reduce cable tray congestion by up to 30%? That’s just the start. GlassWorks AI™ Solutions, our new one-stop shop for AI networks, is filled with innovations to help you grow your hyperscale data center fast while shrinking everything inside—including risk, complexity, deployment time, and environmental footprint. We develop all our future-forward GlassWorks AI Solutions products in collaboration with leaders in the AI hyperscale space, so you’ll know they’re proven to solve real-world needs. Plus, they’re manufactured within our global ecosystem and supported by a dedicated team of AI data center pros to ensure delivery when and where you need it.

Maximize Data Center Density with GlassWorks AI™ Solutions: Top AI companies around the world rely on Corning to create customized networks for their unique needs. We’re here to help you, too.

  • CPO FlexConnect™ fiber: Get superior bend performance and minimize multipath interference (MPI) in lengths under 2 meters. Available in 9.2 μm single-mode.
  • Contour™ Flow cable: Max out data center rack density and minimize crowding. Containing bend resilient and 190 µm outer diameter Contour™ fiber, this cable delivers more fiber in the available space to maximize existing infrastructure. The improved bend resilience of the fiber ensures efficient installations, while mode field diameter selections ensure capability with existing fibers and reliable data transmission. Discover how Corning’s Contour Flow cable is redefining density.

Corning® GlassWorks AI™ solves your data center challenges with our solutions to maximize data center density.

Frequently Asked Questions

  • Why is fiber density critical for hyperscale AI data centers?

    As AI workloads grow, the size of clusters and the number of required fiber connections increase exponentially. Modern switch racks may accommodate over 20,000 fibers—significantly surpassing the capacity of traditional setups. Managing this density is essential to ensure efficient space utilization, maintain performance, and support scalability within limited rack space and pathways.

  • How can smaller OD (outer diameter) cables help improve fiber density?

    Smaller OD cables, such as those using 200 μm Flow Ribbon technology, reduce cable thickness by up to 60%. This minimizes pathway congestion, simplifies tray management, and allows for more efficient use of limited conduit space, especially in high-density environments like AI-driven data centers.

  • What role do multicore fibers play in addressing fiber density?

    Multicore fiber technology delivers up to 4x the density per fiber, significantly minimizing the need for cables and tray layers. However, adopting this advanced technology presents challenges, including polarity management, fan-in/fan-out costs, and ensuring compatibility with existing transceiver systems. Corning GlassWorks AI™ is well-equipped to collaborate with customers in leveraging this innovative solution, which is especially advantageous in space-constrained environments.

  • How do high-density connectors solve space constraints in racks?

    MMC Connectors, such as MMC16 and MMC24, are engineered to optimize patching density while reducing the rack unit (RU) space required. For example, transitioning from MPO12 to MMC24 can reduce patching space requirements by more than 50%, allowing engineers to fit dense interconnects into racks with limited real estate.

  • Are there ways to streamline installation in high-density networks?

    Preterminated fiber assemblies simplify installation by reducing on-site labor and testing requirements. Engineers can use predesigned Shuffle Assemblies to manage fiber redistribution and polarity mapping, ensuring faster deployment.

Transform your data center with our custom solutions.

Contact the GlassWorks AI team today.

Thank you!

A valued member of our team will be in touch with you shortly.