Exterior Automotive Glass

Corning Fusion5® Glass

Corning® Fusion5® Glass is the world’s first auto exterior glass designed to help deliver windshields with lighter weight, superior durability, and better optical performance, compared to conventional windshields.

 

Key features of Corning® Fusion5® Glass

 

Up to 4x better sharp impact resistance

With rapidly increasing replacement costs, automakers and drivers want a more durable and reliable windshield. Corning® Fusion5® Glass demonstrates sharp impact performance up to four times better than traditional windshields, helping reduce breakage on the road.

12% weight savings

As battery-electric vehicle adoption grows, weight reduction is increasingly important in automotive design. Corning Fusion5 Glass is 12% less dense than traditional soda-lime glass, helping reduce vehicle weight and support greater efficiency.

2x improved optics for ADAS

With more sensors and integrated features like ADAS, automakers and drivers need clearer optics.

  • > 2x lower optical distortion over soda-lime glass (SLG)
  • Abrasion resistance to maintain optical performance >2x longer than standard soda-lime glass
  • Superior visible and near-IR transmission for ADAS performance
 

Ultra durable, ultra clear. Ultimate performance.

 

Corning® Fusion5® Glass combines outstanding optical quality, lower optical distortion, and lighter weight to help meet the evolving demands of today’s vehicles. As more autonomous driving technologies, sensors, and advanced systems are integrated into the windshield, Fusion5 helps provide a clearer road ahead with optical performance designed to support these innovations. Its lighter weight can also help improve efficiency in electric vehicles, enabling lower energy use and extended range.

 

A reliable, efficient, and durable solution for your fleet.

Corning® Fusion5® Glass brings advanced exterior glass performance to the demanding operating environments of Class 8 heavy-duty truck windshields. Designed to improve durability, damage resistance, and optical performance, Fusion5 Glass is well suited for applications exposed to road debris, thermal stress, harsh weather, and tough jobsite conditions. Its enhanced durability helps reduce windshield breakage, minimizing downtime, keeping vehicles on the road longer, and reducing repair waste for more efficient and sustainable fleet operations.

Mack Trucks' new Mack® ImpactShield™ windshield marks the first use of Corning® Fusion5® Glass in a Class 8 heavy-duty truck, extending the benefits of Fusion5 Glass into a new commercial vehicle segment where uptime and total cost of ownership are critical.

 
 

Motortrend Review

The opinion is in: MotorTrend reviews Corning Fusion5® Glass

 
 
 
 
 

The windshield of the future. Manufacturing-ready today.

 

Corning Fusion5® Glass

PVB

SLG Interlayer

 

From innovation to application, Corning® Fusion5® Glass is built with glazers in mind.

The fusion process is uniquely different to the float process used by competitors. A drop-in process makes Fusion5® easy for glazers to adapt and produce as there are no additional materials or infrastructure needed.

When incorporated into automotive glazing, Corning® Fusion5® Glass forms the outermost “ply” – effectively reducing weight, increasing durability, and improving optical performance.

 

How we test Corning® Fusion5®

 

Join us on our journey.

The future of driving awaits.

For OEMs exploring the promise of autonomous driving, Corning® Fusion5® Glass is the only windshield technology. Learn more by clicking the link below.

Please note that warranty claims must be directed to a Mopar part supplier or dealership. Corning does NOT handle any warranty claims.