Lighter, thinner and much more durable automotive window and windshield glass, for a world-class driving experience.
Windshields
Tougher, lighter, and clearer - Gorilla® Glass hybrid laminates are built for next generation windshields.
Up to 50% more durable
Handles sharp and blunt impacts better than conventional windshields
Up to 30% lighter
Contributing to better performance, improved handling and fuel economy
Panoramic Roof Glass
Gorilla Glass hybrid laminates enable durable, light weight roof designs to protect advanced features and improve handling and efficiency
Up to 30% lower weight
ColdForm™ compatible
Ease of manufacturing, allows decorative features and coatings to be applied on flat glass before shaping
Glass for Sidelites
The clear advantages of Gorilla® Glass hybrid laminates also apply to side windows.
Improved acoustics
As well as interior climate control, and defrost capabilities compared to monolithic rear and side windows
Better efficiency
through lighter-weight power window mechanisms
Partners using Gorilla Glass
The tried and true process of placing a thick plastic laminate between two plies of soda-lime glass is being redefined using Corning Gorilla Glass for Automotive Exteriors.
Ford GT
The first production supercar to use Corning Gorilla Glass for Automotive Exteriors.
Porsche 911 GT2 & GT3 RS
Porsche chose Corning Gorilla Glass for Automotive Exteriors for its lightweight attributes for better vehicle performance..
Jeep® Gladiator
Industry-leading durability and impact resistance to iconic Jeep models like the Wrangler and Gladiator.
McLaren 720S
The McLaren 720S has the option for Gorilla Glass windows where the dihedral doors open into the roof.
For the Bold & Rugged: The Mopar® Windshield made with Corning® Gorilla Glass
The windshield with Corning® Gorilla® Glass provides a strong defense against chips, cracks and fractures. It is available as a factory-installed option for new Jeep Wranglers and Gladiators, and authentic Mopar glass replacement for 2007-current Jeep Wranglers (JK and JL) and all Jeep Gladiators (JT).
The future of driving is clear.
Corning’s innovative exterior glass technologies are paving the way for electric and autonomous vehicles. Click the link below to begin your journey.
Please note that warranty claims must be directed to a Mopar part supplier or dealership. Corning does NOT handle any warranty claims.