AutoGrade™ Corning® Gorilla® Glass far outperforms plastic and conventional glass when it comes to durability, touch sensitivity and readability.
Curved Glass Capabilities: Engineered for Automotive
AutoGrade Corning Gorilla Glass enhances the smartphone experience in cars. It outperforms plastic and traditional glass in durability, touch sensitivity, and readability. There are two options available: 2D and 3D Interiors. Both are suitable for flat and curved dashboards and consoles. The 3D version is thin and allows for unique sculptural shapes.
Partners using AutoGrade
Reshaping tomorrow, today.
Corning’s cutting edge technology is shaping the future of automotive glass. Click the link below to begin your journey.
Please note that warranty claims must be directed to a Mopar part supplier or dealership. Corning does NOT handle any warranty claims.
AutoGrade™ Corning® Gorilla® Glass vs. the Headform-Impact Test
The auto industry developed regulatory requirements with a very specific mandate: upon impact, surfaces in the dash should not break in a way that could further harm the occupant. They call this the Headform-Impact Test, or “HIT” for short.
Talking Tech: AutoGrade Corning Gorilla Glass
Corning launched AutoGrade Corning Gorilla Glass in 2019 as the premier technical glass solution for automotive interior displays. Mike Kunigonis, VP and GM, Corning Automotive Glass Solutions, explains how it was #EngineeredforAutomotive.
Engineering Explained: The Auto Industry's Headform Impact Test
Automotive industry inisder Jason Fenske weighs in.