Exterior Automotive Glass

Head-Up Displays

 

The next generation of Head-Up (HUD) systems is here, thanks to Corning® Curved Mirror Solutions.

Larger Sizes

Corning Curved Mirror Solutions offer larger sizes, thinner glass geometry, and enhanced mirror surface quality for extended viewing areas, slim system volume, and superior HUD image performance, with sizing options up to 400mm X 300mm.

  • Larger size for an extended viewing area
  • Thinner glass geometry for a slim system volume
  • Sizing options up to 400mm X 300mm

Shape Accuracy

Corning's precision-forming technology guarantees exceptional dimensional tolerance and shape accuracy, ensuring that their products are consistently crafted with tight precision and accuracy.

  • Exceptional dimensional tolerance
  • High shape accuracy
  • Consistent craftsmanship with tight precision and accuracy

Pristine Surface

Corning Curved Mirror Solutions have advantaged surface roughness, enabling advanced HUD systems with crisper, distortion-free virtual images.

  • Advantaged surface roughness
  • Enables advanced HUD systems
  • Crisper and distortion-free virtual images

How Corning® Curved Mirror Solutions work

Corning Curved Mirror Solutions offer advanced reflection for in-vehicle augmented reality. With precision-forming technology, these glass mirror solutions provide large size options, superior shape accuracy, and excellent material surface quality and stability, meeting the growing demand for more advanced materials in Head-Up Display (HUD) systems.

 

Augmented Reality HUDs: Partnering with Hyundai Mobis

New product category creates today’s most immersive and connected driving experiences.

 

The future of driving is clear.

Corning’s innovative exterior glass technologies are paving the way for electric and autonomous vehicles. Click the link below to begin your journey.

Please note that warranty claims must be directed to a Mopar part supplier or dealership. Corning does NOT handle any warranty claims.