OptiTip® Hardened Connector Solutions | Corning

OptiTip® Hardened Connector Solutions

Products

Products

The key component of the solution is the OptiSheath® MultiPort Connectorised Block Terminal (CBT), it enables the installer to run a 4 or 12 fiber drop cables simultaneously into the CBT. Enabled by the OptiTip® connector simplifies and speeds up the customer's connection.  

KVz Description
KVZ92 GF-NVT GREY small Small FTTH LCP street cabinet (KVZ92) for up to 10 buildings*
KVZ82 GF-NVT Grey large Large FTTH LCP street cabinet (KVZ82) for more than 10 buildings*
* Example based on 8 units each 4 fiber and 1 cable per building (MiniXtend® 3 x 12 fibers), no splitters. We are happy to configure the LCP KVZ street cabinet based on your needs.
Aerial Cable  (A-DQ2Y(ZG)2Y) Description
4x4 (16 Fibers)

Double sheath aerial cable with single mode fibers containing non-metallic strain relief elements and stranded in single layer construction for easier accessibility.

Tractive force: 6100 N
outer diameter: 15,8 mm

6x4 (24 Fibers)
3x12 (36 Fibers)
Closure Type Description
FRECAP 9-20 Dome closure with gel sealing elements and single fiber management
(L x W x H 750 mm x 290 mm x 250 mm)
OptiSheath MPE Compact OptiSheath Multi-Purpose Enclosure (MPE) with OptiTip® ports
(L x W x H 345 mm/160 mm/148 mm)
Multiport Description
4 Port (16F) Multiport with 4 OptiTip ports with 4 fibers each, preassembled with A-DQ2Y(ZG)2Y 4 x 4, on disposable coil, available in different lengths
6 Port (24F) Multiport with 6 OptiTip ports with 4 fibers each, preassembled with A-DQ2Y(ZG)2Y 6 x 4, on disposable coil, available in different lengths
8 Port (3x12F) Multiport with 8 OptiTip connectors with 4 fibers each, preassembled with A-DQ2Y(G)2Y 3 x 12, on disposable coil, available in different lengths
SST-Drop Cable (A-Q(2ZN)2Y) Description
1x4 Fibers Four fiber customer drop cable with OptiTip multifiber in multiport or MPE sleeve
CSP / BAT Description
BAT(S) and BAT-SST-KIT-S Small building access terminal to transition from outside to inhouse network for up to 3 flats*
* Depending on the number of fibers and connectors required per unit. We will be happy to configure the system according to your specific requirements.