Products
Our packaged A-Series lenses are designed to make integration easier. There is no need for mechanical and electrical integration of the liquid lens, enabling the variable focus capability to be integrated much faster into the customer's system. The lens is built-in with an FPC cable, and can be connected to a standard FPC connector.
A-16FX-P31
Packaged version of the A-16F variable focus lens with a straight Flex Cable (FPC-A-31).
Click here for A-16F detailed performance information, or contact us.
A-P-25HX-33
Packaged version of the A-25H variable focus lens with a straight Flex Cable with thermistor (FPC-A-33) and electronics.
Click here for A-25H detailed performance information, or contact us.
A-39NX-P37
Packaged version of the A-39N variable focus lens with a bent Flex Cable (FPC-A-37).
Click here for A-39N detailed performance information, or contact us.
A-58NX-P37
Packaged version of the A-58N variable focus lens with a bent Flex Cable (FPC-A-37)
Click here for A-58N detailed performance information, or contact us.