Auto Focus Lens Modules: C-C-Series | Corning® Varioptic® Lenses | Corning
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
Diese Seite wird am besten mithilfe der neuesten Version von Google Chrome oder Mozilla Firefox angezeigt.

Close[x]
varioptic droplets

Auto Focus Lens Modules: C-C-Series

Auto Focus Lens Modules: C-C-Series

Products

C-C-39N0-160

The C-Series C-39N0-160 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C, Analog or SPI input. With a 16 mm EFL, and compatible with 2/3’’ sensors, it is specifically designed for machine vision applications.

 

Learn More

C-C-39N0-250

This lens is the same as C-C-39N0-160, but with a 25mm EFL, and an integrated manual iris.

 

Learn More